MITSUBISHI ELECTRIC Changes for the Better
Germany

PLC QS Safety CC-Link Remote I/O Module; 8 Safety Inputs; coated

FA-MOD PLC: Digital Input Module

SeriesMELSEC-QS SERIES
TypeCC-LINK SAFETY REMOTE I/O
Power Supply (V)24
Current TypeDC
Occupied Stations1
Integrated Digital Inputs8
Rated Input Voltage (VDC)24
WiringSCREW
Int. Current Consumption (A)0,04

Product Dimensions & Weight

Depth (mm)74,5
Weight (kg)0,46
Width (mm)197
Height (mm)65

Conformity

CECOMPLIANT

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)0
Cardboard (g)0
Steel (g)0
Glass (g)0
Other plastic (g)4,0
Wood (g)0
Other paper (g)0

Environmental

REACH Limit ExceededYES
REACH Substance CAS Number7439-92-1
Dangerous Goods ClassNO
WEEEB2B