MITSUBISHI ELECTRIC Changes for the Better
Germany

PLC QS Safety CC-Link Remote I/O Module; 4 Safety Outputs

FA-MOD PLC: Digital Output Module

SeriesMELSEC-QS SERIES
TypeCC-LINK SAFETY REMOTE I/O
Power Supply (V)24
Current TypeDC
Occupied Stations1
Integrated Digital Outputs4
Output TypeTRANSISTOR
Output LogicSINK/SOURCE
Rated Load Voltage (VDC)24
WiringSPRING CLAMP
Int. Current Consumption (A)0,045

Product Dimensions & Weight

Depth (mm)74,5
Weight (kg)0,45
Width (mm)197
Height (mm)65

Conformity

CECOMPLIANT
EACCOMPLIANT
UL/cULCOMPLIANT
UKCACOMPLIANT

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)0
Cardboard (g)250
Steel (g)0
Glass (g)0
Other plastic (g)4
Wood (g)0
Other paper (g)0

Environmental

REACH Limit ExceededYES
REACH Substance CAS Number7439-92-1
RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO
WEEEB2B