MITSUBISHI ELECTRIC Changes for the Better
Germany

PLC QS Safety CC-Link Remote I/O Module; 8 Safety Inputs; 4 Safety Outputs

FA-MOD PLC: Digital I/O Module

SeriesMELSEC-QS SERIES
TypeCC-LINK SAFETY REMOTE I/O
Power Supply (V)24
Current TypeDC
Occupied Stations1
Integrated Digital Inputs8
Integrated Digital Outputs4
Rated Input Voltage (VDC)24
Rated Load Voltage (VDC)24
Output TypeTRANSISTOR
Output LogicSINK
WiringSCREW
Int. Current Consumption (A)0,14

Product Dimensions & Weight

Depth (mm)85
Weight (kg)0,67
Width (mm)145
Height (mm)98

Conformity

CECOMPLIANT
EACCOMPLIANT
UL/cULCOMPLIANT
UKCACOMPLIANT

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)0
Cardboard (g)55
Steel (g)0
Glass (g)0
Other plastic (g)7
Wood (g)0
Other paper (g)0

Environmental

REACH Limit ExceededYES
REACH Substance CAS Number7439-92-1, 2451-62-9
RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO
WEEEB2B