MITSUBISHI ELECTRIC Changes for the Better
Germany

Remote I/O, CC-Link IE Field Basic, 16 AC inputs, 100-120VAC, spring clamp

FA-MOD PLC: Digital Input Module

SeriesCC-LINK IE FIELD NETWORK BASIC
TypeREMOTE AC INPUT
Power Supply (V)24
Current TypeDC
Occupied Stations1
Integrated Digital Inputs16
Rated Input Voltage (VAC)100-120
WiringSPRING CLAMP
Int. Current Consumption (A)0,064

Product Dimensions & Weight

Depth (mm)68
Weight (kg)0,26
Width (mm)200
Height (mm)50

Conformity

CECOMPLIANT
EACCOMPLIANT
UL/cULCOMPLIANT
UKCACOMPLIANT

Environmental

RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO