MITSUBISHI ELECTRIC Changes for the Better

PLC CC-Link IE Field Basic, 32 Transitor Output DC12V/24V(0.5A), Sink, Spr.clamp

FA-MOD PLC: Digital Output Module

SeriesCC-LINK IE FIELD NETWORK BASIC
TypeREMOTE TRANSISTOR OUTPUT
Power Supply (V)24
Current TypeDC
Occupied Stations1
Integrated Digital Outputs32
Output TypeTRANSISTOR
Output LogicSINK
Rated Load Voltage (VDC)12-24
WiringSPRING CLAMP
Int. Current Consumption (A)0,5

Product Dimensions & Weight

Depth (mm)68
Weight (kg)0,25
Width (mm)200
Height (mm)50

Conformity

CECOMPLIANT
UKCACOMPLIANT

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)0
Cardboard (g)120
Steel (g)0
Glass (g)0
Other plastic (g)4
Wood (g)0
Other paper (g)0

Environmental

RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO