MITSUBISHI ELECTRIC Changes for the Better

NZ2MF2S1-32DTE1

Material number 339028
PLC CC-L IE Field Basic, 16 Input, DC24V, 16 output, 24V 0.1A, Source, Spr.clamp

FA-MOD PLC: Digital I/O Module

SeriesCC-LINK IE FIELD NETWORK BASIC
TypeREMOTE I/O COMBINED MODULE
Power Supply (V)24
Current TypeDC
Occupied Stations1
Integrated Digital Inputs16
Integrated Digital Outputs16
Rated Input Voltage (VDC)24
Rated Load Voltage (VDC)24
Output TypeTRANSISTOR
Output LogicSOURCE
WiringSPRING CLAMP
Int. Current Consumption (A)0,079

Product Dimensions & Weight

Depth (mm)68
Weight (kg)0,25
Width (mm)200
Height (mm)50

Conformity

CECOMPLIANT
EACNON-COMPLIANT
UKCACOMPLIANT

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)0
Cardboard (g)120
Steel (g)0
Glass (g)0
Other plastic (g)4
Wood (g)0
Other paper (g)0

Environmental

REACH Limit ExceededYES
REACH Substance CAS Number7439-92-1, 12060-00-3
RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO