MITSUBISHI ELECTRIC Changes for the Better
Germany

PLC Safety Remote Output Module; CC-Link IE TSN; 8 tran. outp. source;spring cl.

FA-MOD PLC: Digital Output Module

SeriesCC-LINK IE TSN
TypeSAFETY REMOTE TRANSIST. OUTPUT
Power Supply (V)24
Current TypeDC
Occupied Stations1
Integrated Digital Outputs8
Output TypeTRANSISTOR
Output LogicSOURCE
Rated Load Voltage (VDC)12/24
WiringSPRING CLAMP
Int. Current Consumption (A)0,17

Product Dimensions & Weight

Depth (mm)68
Weight (kg)0,25
Width (mm)142
Height (mm)50

Conformity

CECOMPLIANT
EACNON-COMPLIANT
UL/cULCOMPLIANT

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)0
Cardboard (g)115
Steel (g)0
Glass (g)0
Other plastic (g)3
Wood (g)0
Other paper (g)0

Environmental

RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO