MITSUBISHI ELECTRIC Changes for the Better
Germany

PLC Safety Remote Input Module; CC-Link IE TSN; 8 inputs; neg. common;spring cl.

FA-MOD PLC: Digital Input Module

SeriesCC-LINK IE TSN
TypeSAFETY REMOTE DC INPUT
Power Supply (V)24
Current TypeDC
Occupied Stations1
Integrated Digital Inputs8
Rated Input Voltage (VDC)24
WiringSPRING CLAMP
Int. Current Consumption (A)0,16

Product Dimensions & Weight

Depth (mm)68
Weight (kg)0,25
Width (mm)142
Height (mm)50

Conformity

CECOMPLIANT
EACNON-COMPLIANT
UL/cULCOMPLIANT

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)0
Cardboard (g)115
Steel (g)0
Glass (g)0
Other plastic (g)3
Wood (g)0
Other paper (g)0

Environmental

RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO