MITSUBISHI ELECTRIC Changes for the Better
Germany

PLC Safety Remote I/O Module; CC-Link IE TSN; 8 inp. 8 tran. outp. source;spring

FA-MOD PLC: Digital I/O Module

SeriesCC-LINK IE TSN
TypeSAFETY REMOTE I/O COMBINED M.
Power Supply (V)24
Current TypeDC
Occupied Stations1
Integrated Digital Inputs8
Integrated Digital Outputs8
Rated Input Voltage (VDC)24
Rated Load Voltage (VDC)24
Output TypeTRANSISTOR
Output LogicSOURCE
WiringSPRING CLAMP
Int. Current Consumption (A)0,17

Product Dimensions & Weight

Width (mm)142
Height (mm)50
Depth (mm)68
Weight (kg)0,25

Conformity

CECOMPLIANT
UL/cULCOMPLIANT
EACCOMPLIANT

Product Packaging

Cardboard (g)115
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)3
Wood (g)0
Glass (g)0
Others (g)0

Environmental

Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO