Series | CC-LINK IE TSN |
---|---|
Type | REMOTE TRANSISTOR OUTPUT |
Power Supply (V) | 24 |
Current Type | DC |
Occupied Stations | 1 |
Integrated Digital Outputs | 16 |
Output Type | TRANSISTOR |
Output Logic | SOURCE |
Rated Load Voltage (VDC) | 12-24 |
Wiring | SPRING CLAMP |
Int. Current Consumption (A) | 0,11 |
Depth (mm) | 45,5 |
---|---|
Weight (kg) | 0,15 |
Width (mm) | 147 |
Height (mm) | 54,5 |
CE | COMPLIANT |
---|---|
EAC | NON-COMPLIANT |
UKCA | COMPLIANT |
RoHS Compliance | COMPLIANT |
---|---|
Dangerous Goods Class | NO |
WEEE | B2B |
Dangerous Goods Identifier | NO |