MITSUBISHI ELECTRIC Changes for the Better
Germany

PLC Remote I/O Module; CC-Link IE TSN; 16 inp. 16 tr. outputs source; screw ter.

FA-MOD PLC: Digital I/O Module

SeriesCC-LINK IE TSN
TypeREMOTE I/O COMBINED MODULE
Power Supply (V)24
Current TypeDC
Occupied Stations1
Integrated Digital Inputs16
Integrated Digital Outputs16
Rated Input Voltage (VDC)24
Rated Load Voltage (VDC)24
Output TypeTRANSISTOR
Output LogicSOURCE
WiringSCREW
Int. Current Consumption (A)0,11

Product Dimensions & Weight

Width (mm)200
Height (mm)54,5
Depth (mm)57
Weight (kg)0,31

Conformity

CECOMPLIANT
UKCACOMPLIANT

Product Packaging

Cardboard (g)120
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)4
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededYES
REACH Substance CAS Number7439-92-1
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO