MITSUBISHI ELECTRIC Changes for the Better
Germany

PLC Remote Output Module; CC-Link IE TSN; 16 transistor outp. source; coated

FA-MOD PLC: Digital Output Module

SeriesCC-LINK IE TSN
TypeREMOTE TRANSISTOR OUTPUT
Power Supply (V)24
Current TypeDC
Occupied Stations1
Integrated Digital Outputs16
Output TypeTRANSISTOR
Output LogicSOURCE
Rated Load Voltage (VDC)12-24
WiringSCREW
Int. Current Consumption (A)0,11

Product Dimensions & Weight

Width (mm)147
Height (mm)54,5
Depth (mm)57
Weight (kg)0,21

Conformity

CECOMPLIANT
UKCACOMPLIANT

Environmental

Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO