MITSUBISHI ELECTRIC Changes for the Better
Germany

PLC Remote Output Module; CC-Link IE TSN; 16 transistor outp. sink; screw term.

FA-MOD PLC: Digital Output Module

SeriesCC-LINK IE TSN
TypeREMOTE TRANSISTOR OUTPUT
Power Supply (V)24
Current TypeDC
Occupied Stations1
Integrated Digital Outputs16
Output TypeTRANSISTOR
Output LogicSINK
Rated Load Voltage (VDC)12-24
WiringSCREW
Int. Current Consumption (A)0,11

Product Dimensions & Weight

Depth (mm)57
Weight (kg)0,21
Width (mm)147
Height (mm)54,5

Conformity

CECOMPLIANT
EACNON-COMPLIANT
UKCACOMPLIANT

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)0
Cardboard (g)120
Steel (g)0
Glass (g)0
Other plastic (g)5
Wood (g)0
Other paper (g)0

Environmental

RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO