MITSUBISHI ELECTRIC Changes for the Better

NZ2GN12A2-16TE

Material number 600546
PLC Remote Output Module; CC-Link IE TSN; 16 transistor outputs source; IP67 M12

FA-MOD PLC: Digital Output Module

SeriesCC-LINK IE TSN
TypeREMOTE TRANSISTOR OUTPUT
Power Supply (V)24
Current TypeDC
Occupied Stations1
Integrated Digital Outputs16
Output TypeTRANSISTOR
Output LogicSOURCE
Rated Load Voltage (VDC)12-24
WiringCONNECTOR
Int. Current Consumption (A)0,11

Product Dimensions & Weight

Depth (mm)37,5
Weight (kg)0,41
Width (mm)63
Height (mm)238

Conformity

CECOMPLIANT
EACNON-COMPLIANT
UKCACOMPLIANT

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)0
Cardboard (g)177
Steel (g)0
Glass (g)0
Other plastic (g)4
Wood (g)0
Other paper (g)0

Environmental

REACH Limit ExceededYES
REACH Substance CAS Number 540-97-6, 541-02-6, 7439-92-1, 75980-60-8, 556-67-2, 71868-10-5
RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO