MITSUBISHI ELECTRIC Changes for the Better
Germany

PLC CC-Link IE Field Safety remote digital output module;8 trans. Out source,V2

FA-MOD PLC: Digital Output Module

SeriesCC-LINK IE FIELD NETWORK
TypeSAFETY REMOTE I/O COMBINED M.
Power Supply (V)24
Current TypeDC

Product Dimensions & Weight

Depth (mm)68
Weight (kg)0,25
Width (mm)142
Height (mm)50

Conformity

CECOMPLIANT
EACNON-COMPLIANT

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)0
Cardboard (g)115
Steel (g)0
Glass (g)0
Other plastic (g)0
Wood (g)0
Other paper (g)0

Environmental

RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO