MITSUBISHI ELECTRIC Changes for the Better
Germany

PLC CC-Link IE Field Safety I/O module;32 points single wire, 16-points double

FA-MOD PLC: Digital Input Module

SeriesCC-LINK IE FIELD NETWORK
TypeSAFETY REMOTE DC INPUT
Power Supply (V)24
Current TypeDC
Occupied Stations1
Integrated Digital Inputs32
Rated Input Voltage (VDC)24
WiringSPRING CLAMP
Int. Current Consumption (A)0,23

Product Dimensions & Weight

Depth (mm)113
Weight (kg)0,45
Width (mm)90
Height (mm)100

Conformity

CECOMPLIANT
EACNON-COMPLIANT
UL/cULCOMPLIANT

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)0
Cardboard (g)130
Steel (g)0
Glass (g)0
Other plastic (g)7
Wood (g)0
Other paper (g)1

Environmental

REACH Limit ExceededYES
REACH Substance CAS Number7439-92-1
RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO