MITSUBISHI ELECTRIC Changes for the Better
Germany

PLC CC-Link IE Field Safety I/O module;32 points single wire,16-points double,V2

FA-MOD PLC: Digital Input Module

SeriesCC-LINK IE FIELD NETWORK
TypeSAFETY REMOTE I/O COMBINED M.
Power Supply (V)24
Current TypeDC

Product Dimensions & Weight

Depth (mm)113
Weight (kg)0,45
Width (mm)90
Height (mm)100

Conformity

CECOMPLIANT
EACNON-COMPLIANT

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)0
Cardboard (g)130
Steel (g)0
Glass (g)0
Other plastic (g)0
Wood (g)0
Other paper (g)0

Environmental

RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO