Series | CC-LINK IE FIELD NETWORK |
---|---|
Type | SAFETY REMOTE I/O COMBINED M. |
Power Supply (V) | 24 |
Current Type | DC |
Occupied Stations | 1 |
Integrated Digital Inputs | 12/6 |
Integrated Digital Outputs | 4/2 |
Rated Input Voltage (VDC) | 24 |
Rated Load Voltage (VDC) | 24 |
Output Type | TRANSISTOR |
Output Logic | SOURCE+SOURCE |
Wiring | CONNECTOR |
Int. Current Consumption (A) | 0,19 |
Depth (mm) | 48,5 |
---|---|
Weight (kg) | 0,89 |
Width (mm) | 60 |
Height (mm) | 235 |
CE | COMPLIANT |
---|
Aluminum (g) | 0 |
---|---|
Others (g) | 0 |
Styrofoam (g) | 0 |
Cardboard (g) | 142 |
Steel (g) | 0 |
Glass (g) | 0 |
Other plastic (g) | 2 |
Wood (g) | 0 |
Other paper (g) | 1 |
RoHS Compliance | COMPLIANT |
---|---|
Dangerous Goods Class | NO |
WEEE | B2B |