MITSUBISHI ELECTRIC Changes for the Better
Germany

PLC Safety Remote I/O module, CC-Link IE Field, IP67; I:neg. com. O:source+sink

FA-MOD PLC: Digital I/O Module

SeriesCC-LINK IE FIELD NETWORK
TypeSAFETY REMOTE I/O COMBINED M.
Power Supply (V)24
Current TypeDC
Occupied Stations1
Integrated Digital Inputs12/6
Integrated Digital Outputs2
Rated Input Voltage (VDC)24
Rated Load Voltage (VDC)24
Output TypeTRANSISTOR
Output LogicSOURCE+SINK
WiringCONNECTOR
Int. Current Consumption (A)0,19

Product Dimensions & Weight

Depth (mm)48,5
Weight (kg)0,89
Width (mm)60
Height (mm)235

Conformity

CECOMPLIANT

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)0
Cardboard (g)142
Steel (g)0
Glass (g)0
Other plastic (g)2
Wood (g)0
Other paper (g)1

Environmental

RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO
WEEEB2B