MITSUBISHI ELECTRIC Changes for the Better
Germany

PLC CC-Link IE Field 16 points, MIL connector type, 1 wire, negative common

FA-MOD PLC: Digital Input Module

SeriesCC-LINK IE FIELD NETWORK
TypeREMOTE DC INPUT
Power Supply (V)24
Current TypeDC
Occupied Stations1
Integrated Digital Inputs16
Rated Input Voltage (VDC)24
WiringCONNECTOR
Int. Current Consumption (A)0,18

Product Dimensions & Weight

Width (mm)133
Height (mm)50
Depth (mm)68
Weight (kg)0,24

Conformity

CECOMPLIANT
UL/cULCOMPLIANT
EACCOMPLIANT
UKCACOMPLIANT

Product Packaging

Cardboard (g)70
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)3
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededYES
REACH Substance CAS Number12060-00-3, 80-05-7, 7439-92-1
Dangerous Goods ClassNO
WEEEB2B