MITSUBISHI ELECTRIC Changes for the Better
Germany

PLC CC-Link IE Field DC Input +COM Transistor sink, 32 points, FCN

FA-MOD PLC: Digital I/O Module

SeriesCC-LINK IE FIELD NETWORK
TypeREMOTE I/O COMBINED MODULE
Power Supply (V)24
Current TypeDC
Occupied Stations1
Integrated Digital Inputs16
Integrated Digital Outputs16
Rated Input Voltage (VDC)24
Rated Load Voltage (VDC)12/24
Output TypeTRANSISTOR
Output LogicSINK
WiringCONNECTOR
Int. Current Consumption (A)0,11

Product Dimensions & Weight

Width (mm)163
Height (mm)50
Depth (mm)68
Weight (kg)0,26

Conformity

CECOMPLIANT
UL/cULCOMPLIANT
EACCOMPLIANT
UKCACOMPLIANT

Product Packaging

Cardboard (g)120
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)4
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO