MITSUBISHI ELECTRIC Changes for the Better
Germany

PLC CC-Link IE Field DC Input 32 points, FCN

FA-MOD PLC: Digital Input Module

SeriesCC-LINK IE FIELD NETWORK
TypeREMOTE DC INPUT
Power Supply (V)24
Current TypeDC
Occupied Stations1
Integrated Digital Inputs32
Rated Input Voltage (VDC)24
WiringCONNECTOR
Int. Current Consumption (A)0,1

Product Dimensions & Weight

Width (mm)163
Height (mm)50
Depth (mm)68
Weight (kg)0,26

Conformity

CECOMPLIANT
UL/cULCOMPLIANT
EACCOMPLIANT
UKCACOMPLIANT

Product Packaging

Cardboard (g)120
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)4
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededYES
REACH Substance CAS Number7439-92-1
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO