MITSUBISHI ELECTRIC Changes for the Better
Germany

PLC CC-Link IE Field 32 points Transistor sink, e-CON

FA-MOD PLC: Digital Output Module

SeriesCC-LINK IE FIELD NETWORK
TypeREMOTE TRANSISTOR OUTPUT
Power Supply (V)24
Current TypeDC
Occupied Stations1
Integrated Digital Outputs32
Output TypeTRANSISTOR
Output LogicSINK
Rated Load Voltage (VDC)12-24
WiringE-CON
Int. Current Consumption (A)0,12

Product Dimensions & Weight

Width (mm)194
Height (mm)50
Depth (mm)68
Weight (kg)0,3

Conformity

CECOMPLIANT
UKCACOMPLIANT

Product Packaging

Cardboard (g)120
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)4
Wood (g)0
Glass (g)0
Others (g)0

Environmental

Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO