MITSUBISHI ELECTRIC Changes for the Better
Germany

PLC CC-Link IE Field DC Input +COM Transistor sink, 32 points, e-CON

FA-MOD PLC: Digital I/O Module

SeriesCC-LINK IE FIELD NETWORK
TypeREMOTE I/O COMBINED MODULE
Power Supply (V)24
Current TypeDC
Occupied Stations1
Integrated Digital Inputs16
Integrated Digital Outputs16
Rated Input Voltage (VDC)24
Rated Load Voltage (VDC)24
Output TypeTRANSISTOR
Output LogicSINK
WiringE-CON
Int. Current Consumption (A)0,11

Product Dimensions & Weight

Width (mm)194
Height (mm)50
Depth (mm)68
Weight (kg)0,3

Conformity

CECOMPLIANT
UKCACOMPLIANT

Product Packaging

Cardboard (g)120
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)4
Wood (g)0
Glass (g)0
Others (g)0

Environmental

Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO