MITSUBISHI ELECTRIC Changes for the Better

PLC CC-Link IE Field Remote I/O Module;16 transistor outputs; sink; e-CON

FA-MOD PLC: Digital Output Module

SeriesCC-LINK IE FIELD NETWORK
TypeREMOTE TRANSISTOR OUTPUT
Power Supply (V)24
Current TypeDC
Occupied Stations1
Integrated Digital Outputs16
Output TypeTRANSISTOR
Output LogicSINK
Rated Load Voltage (VDC)12/24
WiringCONNECTOR
Int. Current Consumption (A)0,19

Product Dimensions & Weight

Depth (mm)68
Weight (kg)0,27
Width (mm)133
Height (mm)50

Conformity

CECOMPLIANT
EACNON-COMPLIANT
UL/cULCOMPLIANT
UKCACOMPLIANT

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)0
Cardboard (g)75
Steel (g)0
Glass (g)0
Other plastic (g)3
Wood (g)0
Other paper (g)0

Environmental

REACH Limit ExceededYES
REACH Substance CAS Number80-05-7, 7439-92-1, 12060-00-3
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO