MITSUBISHI ELECTRIC Changes for the Better
Germany

PLC CC-Link IE Field DC Input 16 points, e-CON

FA-MOD PLC: Digital Input Module

SeriesCC-LINK IE FIELD NETWORK
TypeREMOTE DC INPUT
Power Supply (V)24
Current TypeDC
Occupied Stations1
Integrated Digital Inputs16
Rated Input Voltage (VDC)24
WiringCONNECTOR
Int. Current Consumption (A)0,18

Product Dimensions & Weight

Depth (mm)68
Weight (kg)0,27
Width (mm)133
Height (mm)50

Conformity

CECOMPLIANT
EACNON-COMPLIANT
UL/cULCOMPLIANT
UKCACOMPLIANT

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)0
Cardboard (g)75
Steel (g)0
Glass (g)0
Other plastic (g)3
Wood (g)0
Other paper (g)0

Environmental

REACH Limit ExceededYES
REACH Substance CAS Number80-05-7, 12060-00-3, 7439-92-1
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO