MITSUBISHI ELECTRIC Changes for the Better

NZ2GF2B1N1-16TE

Material number 311859
PLC CC-Link IE Field I/O module;16 outputs, Transistor output (source type)

FA-MOD PLC: Digital Output Module

SeriesCC-LINK IE FIELD NETWORK
TypeREMOTE TRANSISTOR OUTPUT
Power Supply (V)24
Current TypeDC
Occupied Stations1
Integrated Digital Outputs16
Output TypeTRANSISTOR
Output LogicSOURCE
Rated Load Voltage (VDC)12/24
WiringSCREW
Int. Current Consumption (A)0,13

Product Dimensions & Weight

Depth (mm)68
Weight (kg)0,3
Width (mm)133
Height (mm)50

Conformity

CECOMPLIANT
Shipping ApprovalsABS,BV,DNV GL,LR,NK,RINA
EACNON-COMPLIANT
UL/cULCOMPLIANT
UKCACOMPLIANT

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)0
Cardboard (g)68
Steel (g)0
Glass (g)0
Other plastic (g)3
Wood (g)0
Other paper (g)0

Environmental

REACH Limit ExceededYES
REACH Substance CAS Number 119313-12-1, 71868-10-5, 3147-75-9, 7439-92-1, 75980-60-8, 108-78-1
RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO