MITSUBISHI ELECTRIC Changes for the Better
Germany

CC-Link IE field network remote IO, 32 Points Input-Output (Minus Common/Source)

FA-MOD PLC: Digital I/O Module

SeriesCC-LINK IE FIELD NETWORK
TypeREMOTE I/O COMBINED MODULE
Power Supply (V)24
Current TypeDC
Occupied Stations1
Integrated Digital Inputs16
Integrated Digital Outputs16
Rated Input Voltage (VDC)24
Rated Load Voltage (VDC)24
Output TypeTRANSISTOR
Output LogicSOURCE
WiringSCREW
Int. Current Consumption (A)0,12

Product Dimensions & Weight

Width (mm)200
Height (mm)50
Depth (mm)68
Weight (kg)0,38

Conformity

CECOMPLIANT
UL/cULCOMPLIANT
EACCOMPLIANT
Shipping ApprovalsABS,BV,DNV GL,LR,NK,RINA
UKCACOMPLIANT

Product Packaging

Cardboard (g)120
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)4
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededYES
REACH Substance CAS Number7439-92-1
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO