MITSUBISHI ELECTRIC Changes for the Better
Germany

PLC CC-Link IE Field I/O module; 16ch input-output/Negative common source; IP67

FA-MOD PLC: Digital I/O Module

SeriesCC-LINK IE FIELD NETWORK
TypeREMOTE I/O COMBINED MODULE
Power Supply (V)24
Current TypeDC
Occupied Stations1
Integrated Digital Inputs8
Integrated Digital Outputs8
Rated Input Voltage (VDC)24
Rated Load Voltage (VDC)12/24
Output TypeTRANSISTOR
Output LogicSOURCE
WiringCONNECTOR
Int. Current Consumption (A)0,23

Product Dimensions & Weight

Depth (mm)38,5
Weight (kg)0,72
Width (mm)60
Height (mm)235

Conformity

CECOMPLIANT
UL/cULCOMPLIANT
UKCACOMPLIANT

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)0
Cardboard (g)64
Steel (g)0
Glass (g)0
Other plastic (g)14
Wood (g)0
Other paper (g)0

Environmental

REACH Limit ExceededNO
RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO
WEEEB2B