MITSUBISHI ELECTRIC Changes for the Better
Germany

PLC CC-Link IE Field I/O module; 16ch input /Plus common; IP67

FA-MOD PLC: Digital Input Module

SeriesCC-LINK IE FIELD NETWORK
TypeREMOTE DC INPUT
Power Supply (V)24
Current TypeDC
Occupied Stations1
Integrated Digital Inputs16
Rated Input Voltage (VDC)24
WiringCONNECTOR
Int. Current Consumption (A)0,3

Product Dimensions & Weight

Width (mm)60
Height (mm)235
Depth (mm)38,5
Weight (kg)0,71

Conformity

CECOMPLIANT
UL/cULCOMPLIANT
UKCACOMPLIANT

Product Packaging

Cardboard (g)78
Other paper (g)1
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)12
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B