MITSUBISHI ELECTRIC Changes for the Better
Germany

PLC CC-Link IE Field I/O module;16ch output/sink; IP67

FA-MOD PLC: Digital Output Module

SeriesCC-LINK IE FIELD NETWORK
TypeREMOTE TRANSISTOR OUTPUT
Power Supply (V)24
Current TypeDC
Occupied Stations1
Integrated Digital Outputs16
Output TypeTRANSISTOR
Output LogicSINK
Rated Load Voltage (VDC)12/24
WiringCONNECTOR
Int. Current Consumption (A)0,24

Product Dimensions & Weight

Depth (mm)38,5
Weight (kg)0,71
Width (mm)60
Height (mm)235

Conformity

CECOMPLIANT
UL/cULCOMPLIANT
UKCACOMPLIANT

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)0
Cardboard (g)78
Steel (g)0
Glass (g)0
Other plastic (g)12
Wood (g)0
Other paper (g)1

Environmental

REACH Limit ExceededNO
RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO
WEEEB2B