MITSUBISHI ELECTRIC Changes for the Better
Germany

PLC CC-Link IE Field Safety Ext. Output module; 8/4 outputs sng/dbl wire; source

FA-MOD PLC: Digital Output Module

SeriesCC-LINK IE FIELD NETWORK
TypeSAFETY REMOTE TRANSIST. OUTPUT
Power Supply (V)24
Current TypeDC
Occupied Stations1
Integrated Digital Outputs8
Output TypeTRANSISTOR
Output LogicSOURCE
Rated Load Voltage (VDC)24
WiringSPRING CLAMP
Int. Current Consumption (A)0,02

Product Dimensions & Weight

Width (mm)23
Height (mm)100
Depth (mm)111,5
Weight (kg)0,16

Conformity

CECOMPLIANT
UL/cULCOMPLIANT
EACCOMPLIANT

Product Packaging

Cardboard (g)85
Other paper (g)1
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)2
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededYES
REACH Substance CAS Number7439-92-1
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO