MITSUBISHI ELECTRIC Changes for the Better
Germany

PLC CC-Link IE Field I/O module;16 outputs; DC,source

FA-MOD PLC: Digital Output Module

SeriesCC-LINK IE FIELD NETWORK
TypeREMOTE TRANSISTOR OUTPUT
Power Supply (V)24
Current TypeDC
Occupied Stations1
Integrated Digital Outputs16
Output TypeTRANSISTOR
Output LogicSOURCE
Rated Load Voltage (VDC)12/24
WiringSCREW
Int. Current Consumption (A)0,03

Product Dimensions & Weight

Depth (mm)68
Weight (kg)0,19
Width (mm)93
Height (mm)50

Conformity

CECOMPLIANT
Shipping ApprovalsABS,BV,DNV GL,LR,NK,RINA
EACNON-COMPLIANT
UL/cULCOMPLIANT
UKCACOMPLIANT

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)0
Cardboard (g)68
Steel (g)0
Glass (g)0
Other plastic (g)3
Wood (g)0
Other paper (g)0

Environmental

REACH Limit ExceededYES
REACH Substance CAS Number7439-92-1
RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO