MITSUBISHI ELECTRIC Changes for the Better

NZ2EX2B1N-16T

Material number 305035
PLC CC-Link IE Field I/O module;16 outputs; DC,sink

FA-MOD PLC: Digital Output Module

SeriesCC-LINK IE FIELD NETWORK
TypeREMOTE TRANSISTOR OUTPUT
Power Supply (V)24
Current TypeDC
Occupied Stations1
Integrated Digital Outputs16
Output TypeTRANSISTOR
Output LogicSINK
Rated Load Voltage (VDC)12/24
WiringSCREW
Int. Current Consumption (A)0,03

Product Dimensions & Weight

Depth (mm)68
Weight (kg)0,19
Width (mm)93
Height (mm)50

Conformity

CECOMPLIANT
Shipping ApprovalsABS,BV,DNV GL,LR,NK,RINA
EACNON-COMPLIANT
UL/cULCOMPLIANT
UKCACOMPLIANT

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)0
Cardboard (g)68
Steel (g)0
Glass (g)0
Other plastic (g)3
Wood (g)0
Other paper (g)0

Environmental

REACH Limit ExceededYES
REACH Substance CAS Number 3147-75-9, 71868-10-5, 7439-92-1, 75980-60-8
RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO