MITSUBISHI ELECTRIC Changes for the Better
Germany

SPS,L-Series I/O Module;32 In/32 Outputs;Transist.;24VDC In/12-24VDC Out;Source

FA-MOD PLC: Digital I/O Module

SeriesMELSEC-L SERIES
TypeI/O COMBINED MODULE
Power Supply (V)24
Current TypeDC
Occupied I/O Points on PLC32
Integrated Digital Outputs32
Rated Load Voltage (VDC)12-24
Output TypeTRANSISTOR
Output LogicSOURCE
WiringCONNECTOR
Int. Current Consumption (A)0,15

Product Dimensions & Weight

Width (mm)28,5
Height (mm)90
Depth (mm)95
Weight (kg)0,12

Conformity

CECOMPLIANT
UL/cULCOMPLIANT
EACCOMPLIANT
UKCACOMPLIANT

Product Packaging

Cardboard (g)43
Other paper (g)1
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)18
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededYES
REACH Substance CAS Number7439-92-1
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO