MITSUBISHI ELECTRIC Changes for the Better
Germany

PLC CC-Link/LT I/O module; 8 inputs, positive common 24 VDC, e-CON type; 3-wire

FA-MOD PLC: Digital Input Module

SeriesCC-LINK/LT
TypeREMOTE DC INPUT
Power Supply (V)24
Current TypeDC
Occupied Stations1
Integrated Digital Inputs8
Rated Input Voltage (VDC)24
WiringCONNECTOR
Int. Current Consumption (A)0,04

Product Dimensions & Weight

Width (mm)24
Height (mm)85
Depth (mm)51
Weight (kg)0,05

Conformity

CECOMPLIANT
UL/cULCOMPLIANT
EACCOMPLIANT
UKCACOMPLIANT

Product Packaging

Cardboard (g)520
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)1
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededYES
REACH Substance CAS Number7439-92-1
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B