MITSUBISHI ELECTRIC Changes for the Better
Germany

PLC CC-Link/LT I/O module; 8 inputs, pos/neg common 24 VDC, screw type; 2-wire

FA-MOD PLC: Digital Input Module

SeriesCC-LINK/LT
TypeREMOTE DC INPUT
Power Supply (V)24
Current TypeDC
Occupied Stations1
Integrated Digital Inputs8
Rated Input Voltage (VDC)24
WiringSCREW
Int. Current Consumption (A)0,04

Product Dimensions & Weight

Width (mm)64
Height (mm)41
Depth (mm)40
Weight (kg)0,09

Conformity

CECOMPLIANT
UKCACOMPLIANT

Product Packaging

Cardboard (g)30
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)2
Wood (g)0
Glass (g)0
Others (g)0

Environmental

Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B