MITSUBISHI ELECTRIC Changes for the Better
Germany

CC-Link small type remote IO unit (DC input,transistor output, spring clamp)

FA-MOD PLC: Digital I/O Module

SeriesCC-LINK
TypeREMOTE I/O COMBINED MODULE
Power Supply (V)24
Current TypeDC
Occupied Stations1
Integrated Digital Inputs8
Integrated Digital Outputs8
Rated Input Voltage (VDC)24
Rated Load Voltage (VDC)24
Output TypeTRANSISTOR
Output LogicSINK
WiringSPRING CLAMP
Int. Current Consumption (A)0,04

Product Dimensions & Weight

Width (mm)137
Height (mm)50
Depth (mm)51,5
Weight (kg)0,24

Conformity

CECOMPLIANT
UL/cULCOMPLIANT
EACCOMPLIANT
UKCACOMPLIANT

Product Packaging

Cardboard (g)90
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)3
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededYES
REACH Substance CAS Number7439-92-1, 1303-86-2
Dangerous Goods ClassNO
WEEEB2B