MITSUBISHI ELECTRIC Changes for the Better
Germany

PLC CC-Link I/O module; 8 transistor outputs; sink type; push-in connector

FA-MOD PLC: Digital Output Module

SeriesCC-LINK
TypeREMOTE TRANSISTOR OUTPUT
Power Supply (V)24
Current TypeDC
Occupied I/O Points on PLCN/A
Occupied Stations1
Integrated Digital Outputs8
Output TypeTRANSISTOR
Output LogicSINK
Rated Load Voltage (VAC)N/A
Rated Load Voltage (VDC)12-24
WiringCONNECTOR
Int. Current Consumption (A)0,035

Product Dimensions & Weight

Depth (mm)62
Weight (kg)0,25
Width (mm)41
Height (mm)115

Conformity

CECOMPLIANT
EACCOMPLIANT
UL/cULCOMPLIANT

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)0
Cardboard (g)50
Steel (g)0
Glass (g)0
Other plastic (g)13
Wood (g)0
Other paper (g)0

Environmental

REACH Limit ExceededNO
REACH Substance CAS NumberN/A
RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO
WEEEB2B