MITSUBISHI ELECTRIC Changes for the Better
Germany

PLC CC-Link compact I/O module; 16 inputs; DC sink/source; 1,5ms; terminal block

FA-MOD PLC: Digital Input Module

SeriesCC-LINK
TypeREMOTE DC INPUT
Power Supply (V)24
Current TypeDC
Occupied Stations1
Integrated Digital Inputs16
Rated Input Voltage (VDC)24
WiringSCREW
Int. Current Consumption (A)0,035

Product Dimensions & Weight

Depth (mm)40
Weight (kg)0,18
Width (mm)118
Height (mm)50

Conformity

CECOMPLIANT
EACNON-COMPLIANT
UL/cULCOMPLIANT
UKCACOMPLIANT

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)0
Cardboard (g)33
Steel (g)0
Glass (g)0
Other plastic (g)3
Wood (g)0
Other paper (g)9

Environmental

REACH Limit ExceededYES
REACH Substance CAS Number2451-62-9, 7439-92-1
RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO