MITSUBISHI ELECTRIC Changes for the Better
Germany

PLC CC-Link I/O module IP67; 8 In-/8 Outputs (sink-type)

FA-MOD PLC: Digital I/O Module

SeriesCC-LINK
TypeREMOTE I/O COMBINED MODULE
Power Supply (V)24
Current TypeDC
Occupied I/O Points on PLCN/A
Occupied Stations1
Integrated Digital Inputs8
Integrated Digital Outputs8
Rated Input Voltage (VAC)N/A
Rated Input Voltage (VDC)24
Rated Load Voltage (VAC)N/A
Rated Load Voltage (VDC)24
Output TypeTRANSISTOR
Output LogicSINK
WiringCONNECTOR
Int. Current Consumption (A)0,05

Product Dimensions & Weight

Depth (mm)34
Weight (kg)0,4
Width (mm)60
Height (mm)200

Conformity

CECOMPLIANT
EACCOMPLIANT
UL/cULCOMPLIANT

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)0
Cardboard (g)33
Steel (g)0
Glass (g)0
Other plastic (g)3
Wood (g)0
Other paper (g)9

Environmental

REACH Limit ExceededNO
REACH Substance CAS NumberN/A
RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO
WEEEB2B