MITSUBISHI ELECTRIC Changes for the Better

PLC CC-Link compact I/O module; 16 transistor outputs sink; 12/24 VDC 0,5A; IP67

FA-MOD PLC: Digital Output Module

SeriesCC-LINK
TypeREMOTE TRANSISTOR OUTPUT
Power Supply (V)24
Current TypeDC
Occupied I/O Points on PLCN/A
Occupied Stations1
Integrated Digital Outputs16
Output TypeTRANSISTOR
Output LogicSINK
Rated Load Voltage (VAC)N/A
Rated Load Voltage (VDC)12/24
WiringCONNECTOR
Int. Current Consumption (A)0,05

Product Dimensions & Weight

Depth (mm)48
Weight (kg)0,4
Width (mm)60
Height (mm)200

Environmental

REACH Limit ExceededNO
RoHS ComplianceCOMPLIANT
WEEEB2B