MITSUBISHI ELECTRIC Changes for the Better
Germany

PLC CC-Link I/O module; 32 Inputs; 2 piece terminal block

FA-MOD PLC: Digital Input Module

SeriesCC-LINK
TypeREMOTE DC INPUT
Power Supply (V)24
Current TypeDC
Occupied Stations1
Integrated Digital Inputs32
Rated Input Voltage (VDC)24
WiringSCREW
Int. Current Consumption (A)0,045

Product Dimensions & Weight

Width (mm)64
Height (mm)170
Depth (mm)70
Weight (kg)0,6

Conformity

CECOMPLIANT
UL/cULCOMPLIANT
EACCOMPLIANT
UKCACOMPLIANT

Product Packaging

Cardboard (g)165
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)34
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededYES
REACH Substance CAS Number7439-92-1, 2451-62-9
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B