MITSUBISHI ELECTRIC Changes for the Better
Germany

SPS Safety Controller CPU; Flexi Line and EFI Interface

FA-MOD PLC: CPU Module

SeriesMELSEC-WS SERIES
TypeSAFETY CPU
Program Memory255
Program Memory UnitLOGIC BLOCKS
Local + Remote I/O Points144
USB1
RS-2321
Buffer BatteryYES

Product Dimensions & Weight

Depth (mm)121
Weight (kg)0,133
Width (mm)22,5
Height (mm)102

Conformity

CECOMPLIANT
EACNON-COMPLIANT
UKCACOMPLIANT

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)0
Cardboard (g)47
Steel (g)0
Glass (g)0
Other plastic (g)3,0
Wood (g)0
Other paper (g)0

Environmental

REACH Limit ExceededNO
RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO