Series | MELSEC-WS SERIES |
---|---|
Type | SAFETY CPU |
Program Memory | 255 |
Program Memory Unit | FUNCTION BLOCKS |
Local + Remote I/O Points | 144 |
Cycle Time LD (ns) | 100 |
Cycle Time MOV (ns) | 350 |
RS-232 | 1 |
Buffer Battery | YES |
Width (mm) | 22,5 |
---|---|
Height (mm) | 96,5 |
Depth (mm) | 120,8 |
Weight (kg) | 0,1 |
CE | COMPLIANT |
---|---|
EAC | COMPLIANT |
UKCA | COMPLIANT |
Cardboard (g) | 47 |
---|---|
Other paper (g) | 0 |
Aluminum (g) | 0 |
Steel (g) | 0 |
Styrofoam (g) | 0 |
Other plastic (g) | 3,0 |
Wood (g) | 0 |
Glass (g) | 0 |
Others (g) | 0 |
REACH Limit Exceeded | NO |
---|---|
Dangerous Goods Class | NO |
RoHS Compliance | COMPLIANT |
WEEE | B2B |
Dangerous Goods Identifier | NO |