MITSUBISHI ELECTRIC Changes for the Better
Germany

PLC iQ-R Series Process CPU, Program capacity 160K steps, SIL2

FA-MOD PLC: CPU Module

SeriesMELSEC IQ-R SERIES
TypeSIL2 PROCESS CPU
Program Memory160K
Program Memory UnitSTEPS
Local I/O Points4096
Local + Remote I/O Points4096
Cycle Time LD (ns)0,98
Cycle Time MOV (ns)1,96
USB1
Ethernet Port1
Buffer BatteryYES
Int. Current Consumption (A)0,76

Product Dimensions & Weight

Depth (mm)110
Weight (kg)0,2
Width (mm)27,8
Height (mm)106

Conformity

CECOMPLIANT
EACNON-COMPLIANT
UL/cULCOMPLIANT
UKCACOMPLIANT

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)0
Cardboard (g)45
Steel (g)0
Glass (g)0
Other plastic (g)6
Wood (g)0
Other paper (g)26

Environmental

REACH Limit ExceededNO
RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO