MITSUBISHI ELECTRIC Changes for the Better

PLC QS Safety CPU module, 4096/8192 I/O, 100ns/log.command, max. 14k steps

FA-MOD PLC: CPU Module

SeriesMELSEC-QS SERIES
TypeSAFETY CPU
Program Memory14K
Program Memory UnitSTEPS
Local I/O Points1.024
Local + Remote I/O Points6.144
Cycle Time LD (ns)100
Cycle Time MOV (ns)350
USB1
Buffer BatteryYES
Int. Current Consumption (A)0,43

Product Dimensions & Weight

Depth (mm)113,8
Weight (kg)0,29
Width (mm)55,2
Height (mm)98

Conformity

CECOMPLIANT
EACCOMPLIANT
UL/cULCOMPLIANT
UKCACOMPLIANT

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)0
Cardboard (g)100
Steel (g)0
Glass (g)0
Other plastic (g)5
Wood (g)0
Other paper (g)1

Environmental

REACH Limit ExceededYES
REACH Substance CAS Number110-71-4, 7439-92-1
RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO
WEEEB2B