MITSUBISHI ELECTRIC Changes for the Better
Germany

PLC CC-Link IE Field High Speed Countermodule;2 channels

FA-MOD PLC: Counter Module

SeriesCC-LINK IE FIELD NETWORK
TypeREMOTE HIGH-SPEED COUNTER
Power Supply (V)24
Current TypeDC
Number of Channels2
Int. Current Consumption (A)0,22

Product Dimensions & Weight

Depth (mm)68
Weight (kg)0,25
Width (mm)133
Height (mm)50

Conformity

CECOMPLIANT
EACNON-COMPLIANT
UL/cULCOMPLIANT
UKCACOMPLIANT

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)0
Cardboard (g)0
Steel (g)0
Glass (g)0
Other plastic (g)4
Wood (g)0
Other paper (g)0

Environmental

REACH Limit ExceededYES
REACH Substance CAS Number80-05-7, 7439-92-1, 12060-00-3
RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO