MITSUBISHI ELECTRIC Changes for the Better
Germany

FX5;2 axis pulse train positioning module

FA-COM PLC: Positioning Module

SeriesMELSEC IQ-F SERIES
TypeTRANSISTOR OUTPUT
Number of Axes2

Product Dimensions & Weight

Width (mm)50
Height (mm)90
Depth (mm)83
Weight (kg)0,2

Conformity

CECOMPLIANT
UL/cULCOMPLIANT
EACCOMPLIANT
UKCACOMPLIANT

Product Packaging

Cardboard (g)60
Other paper (g)34
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)0
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO