MITSUBISHI ELECTRIC Changes for the Better

AJ65BT-D62D

Material number 88029
PLC CC-Link I/O module; 2 counter channels, 5/12/24 VDC Inputs; 400 kHz

FA-MOD PLC: Counter Module

SeriesCC-LINK
TypeREMOTE HIGH-SPEED COUNTER
Power Supply (V)24
Current TypeDC
Number of Channels2
Int. Current Consumption (A)0,1

Product Dimensions & Weight

Depth (mm)65
Weight (kg)0,42
Width (mm)151
Height (mm)63

Conformity

CECOMPLIANT
EACCOMPLIANT
UL/cULCOMPLIANT
UKCACOMPLIANT

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)0
Cardboard (g)107
Steel (g)0
Glass (g)0
Other plastic (g)14
Wood (g)0
Other paper (g)0

Environmental

REACH Limit ExceededYES
REACH Substance CAS Number 119-47-1, 7439-92-1, 108-78-1, 119313-12-1
RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO